HUBBELL
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

50X375HGSB, 1/2" x 3-3/4" Hex Bolt, Galvanized Steel

Brand:

Burndy

Catalog ID:

50X375HGSB

  • Galvanized steel hardware (bolts, nuts, flatwashers and internal tooth lockwashers) are manufactured per ASTM307 Grade A
  • Nut surfaces and bolt heads have American Standard dimensions
  • Galvanizing is per ASTM A153

Product details

General

Catalog Number

50X375HGSB

Material

GALVANIZED STEEL

UPC

781810480687

Dimensions

Dimension - Bolt Size fraction

1/2

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1

Resources and downloads