HUBBELL
54" 16K Silicone Coated Guy Strain, Eye / Eye
Image of GS16054EESC 54" 16K Silicone Coated Guy Strain, Eye / Eye
*Representative image
Image of GS16054EESC 54" 16K Silicone Coated Guy Strain, Eye / Eye

54" 16K Silicone Coated Guy Strain, Eye / Eye

Brand: Chance

Catalog ID: GS16054EESC

54" Silicone Coated Fiberglass Guy Strain; 16,000 lb Series; Eye / Eye

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

General

Catalog Number

GS16054EESC

Description - End Fitting

Eye - Eye

Material

Fiberglass - Silicone Coated Rod

Tensile Strength

16000 lb.

Dimensions

Diameter - Rod / Tube

0.625 in

Length

54 in

Length - Clevis Pin Center to Clevis Bottom

2.63 in

Weight

3.7 lb

Force Related

Tensile Strength

16000 lb.

Logistics

Standard Package

1