HUBBELL
Image of 54EB33EDL 54EB33EDL Rotary Limit Switch 108:1 Long Dwell Cam Type 4
Image of 54EB33EDL 54EB33EDL Rotary Limit Switch 108:1 Long Dwell Cam Type 4

54EB33EDL Rotary Limit Switch 108:1 Long Dwell Cam Type 4

Brand: Gleason Reel

Catalog ID: 54EB33EDL

Rotary Limit Switch 108:1 Long Dwell Cam Type 4

  • Stadard, Long Dwell or Fine Adjustment Cams
  • Easy to Wire and Adjust
  • Rugged Die-cast Aluminum Housing
  • Operating temperature range is -20F to +150F
  • Humidity up to 90% is acceptable
  • Ambient pressure of -0.5 to +2.0 psig is acceptable (where 0 psig equals 14.7 psi atmospheric)

Product details

General

Application

Designed to serve as pilot controls for magnetic reversing starters and contactors which in turn make and break full voltage between line and load.

Catalog Number

54EB33EDL

Product Category

Limit Switches

Series

54

Dimensions

Circuits Normally Closed

3

Circuits Normally Open

3

Maximum Shaft Turns To Trip Contacts

90

Minimum Shaft Turns To Trip Contacts

2

Over Travel Shaft Turns

15

Reset Shaft Turns

3

Certifications And Compliance

Nema Rating

4