Brand: Burndy
Catalog ID: 556892FCB
Catalog Number
556892FCB
Connector Type
Captive Interface Bolted Wedge Tap
Material Type
Aluminum Alloy
UPC
621945735071
Dimensions
3.2 in x 2.51 in x 4.85 in
Height
4.85 in
Length
3.2 in
Width
2.51 in
Conductor Range
Main Conductor: 477 ACSR 26/7, 556, 600 MCM, 636 ACSR, 18/1, 605 ACSR (0.856" - 0.953")
Tap: #2, #1, 1/0 (0.292" - 0.398")
Connector Type
Captive Interface Bolted Wedge Tap