Brand: Hubbell Power Systems
Catalog ID: PSC570BRC
Catalog Number
PSC570BRC
Material
Stainless Steel
Series
570
UPC
096359643722
Dimensions
46.388 in x 11.500 in x 10.371 in
Height
10.371 in
Length
46.388 in
Weight
33.75 lb
Width
11.5 in
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)
Pallet Quantity
12
Standard Package
1