HUBBELL
6" Furniture Feed Series, Stamped PreGalvanized Galvanized Stamped Steel Box with Brushed Brass Plated Cover
Image of AFBS1R6FFBRS 6" Furniture Feed Series, Stamped PreGalvanized Galvanized Stamped Steel Box with Brushed Brass Plated Cover
Image of AFBS1R6FFBRS 6" Furniture Feed Series, Stamped PreGalvanized Galvanized Stamped Steel Box with Brushed Brass Plated Cover

6" Furniture Feed Series, Stamped PreGalvanized Galvanized Stamped Steel Box with Brushed Brass Plated Cover

Brand: Hubbell Wiring Device-Kellems

Catalog ID: AFBS1R6FFBRS

Raised Access or Wood Floorboxes, 6" Furniture Feed Series, Stamped PreGalvanized Galvanized Stamped Steel Box with Brushed Brass Plated Cover

  • Flush 6" Round Floorbox
  • For Use In Raised Access or Wood Floors
  • Mounts in Floors 1.00" to 2.00" thick
  • Kit Includes (1) AFBS1R6BASE Box, (1) AFBS1R6FFCVRBRS Cover

PreGalvanized Stamped Steel Box; Low Profile Cover

General

Application

For Use in Raised Access or Wooden Floors

Application - For Use On

Raised Access; Wood

Catalog Number

AFBS1R6FFBRS

Color

Plated Brushed Brass

Construction

Fabricated

Cover Shape

Round

Finish Type

Brass

Knockouts

2) 1/2"- 3/4", 2(2"

Material

Composite

Mounting Method

Drop-Into Floor

Mounting Type

  • Mechanical Mount
  • Mechanical Mount

Product Family

Recessed Furniture Feed - AFB Series

Size

6 Inch Round

Sub Brand

Raised Access/Wood Recessed Floor Boxes

Type

Furniture Feed Access Floor Box and Cover

UPC

783585545165

Dimensions

Height

3.08 in

Size

6 Inch Round

Weight

4.45 lb

Conductor Related

Cable Entry

Threaded Hubs

Certifications And Compliance

Industry Standard(s)

  • cULus
  • UL514

Configuration

Knockouts

2) 1/2"- 3/4", 2(2"

Mounting Method

Drop-Into Floor