

Brand: Hubbell Wiring Device-Kellems
Catalog ID: AFBS1R6FFGRY
PreGalvanized Stamped Steel Box; Low Profile Cover
Application
For Use with Raised Access Floor Boxes
Application - For Use On
Raised Access; Wood
Catalog Number
AFBS1R6FFGRY
Color
Gray Finish
Construction
Fabricated
Cover Shape
Round
Knockouts
2) 1/2"- 3/4", 2(2"
Material
Composite
Mounting Method
Drop-Into Floor
Mounting Type
Product Family
Recessed Furniture Feed - AFB Series
Size
6 Inch Round
Sub Brand
Raised Access/Wood Recessed Floor Boxes
Type
Furniture Feed Access Floor Box and Cover
UPC
783585545837
Height
3.08 in
Size
6 Inch Round
Weight
4.45 lb
Cable Entry
Threaded Hubs
Industry Standard(s)
Knockouts
2) 1/2"- 3/4", 2(2"
Mounting Method
Drop-Into Floor