HUBBELL
Image of LCSA2 60-Ton L Die, Index CSA2
Image of LCSA2 60-Ton L Die, Index CSA2

60-Ton L Die, Index CSA2

Brand:

Burndy

Catalog ID:

LCSA2

L Die, Index CSA2.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin L Style
  • Die Index CSA2

Product details

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

LCSA2

Crimp Force Capacity

60 ton

Die Index

CSA2

Die Type

L Die

Type

Die

UPC

781810473511

UPC 12 Digit

7818104735111

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

396

Resources and downloads