HUBBELL
Image of ATS-00447 60 Watt PoE Injector and Line Cord (UPoE)
Image of ATS-00447 60 Watt PoE Injector and Line Cord (UPoE)

60 Watt PoE Injector and Line Cord (UPoE)

Brand:

AccelTex Solutions

Catalog ID:

ATS-00447

ATS-00447 (former catalog number ATS-60W-UPOE-INJ). The AccelTex Solutions PoE Injector converts AC line voltage into PoE and includes built in over voltage, over current and short circuit protection. Each injector ships with an AC line cord with US plug and can be flush mounted or DIN rail mounted.

Product details

General

Application

Carpeted Space, Energy/Facility Management, High Density, Indoor Wi-Fi, Outdoor Wi-Fi, Stadium

Catalog Number

ATS-00447

Connector Type

(2) RJ-45 Jacks

Indoor/Outdoor

Indoor

Input

0.63 Amps at 230 VAC, 1.03 Amps at 120 VAC

Installation Type

Surface Mount and DIN Rail Clips

Operating Temperature

-25 to 50 °C

Storage Temperature Range

'-40 to 185 F (-40 to 85 C)

Technology

802.3af, 802.3at

UPC

662620433936

Dimensions

Dimensions

4.9 in x 2.8 in x 1.5 in

Height

1.5 in

Length

4.9 in

Width

2.8 in

Electrical Ratings

Load Current Maximum

1.07 A

Operating Voltage

120/230 VAC

Output Voltage

56 V

Wattage - Maximum

60 W

Resources and downloads

Specifications