HUBBELL
Image of ATS-00440 600 Series N-Style Jack to N-Style Plug 100' Cable Assembly
Image of ATS-00440 600 Series N-Style Jack to N-Style Plug 100' Cable Assembly

600 Series N-Style Jack to N-Style Plug 100' Cable Assembly

Brand:

Catalog ID:

ATS-00440

ATS-00440 (former catalog number ATS-600-NJ-NP-100ft). AccelTex Solutions cable assemblies are constructed of the highest quality low loss coaxial cable and connectors built to our exact specifications. Each assembly is factory terminated and tested.

Product details

General

Application

Indoor Wi-Fi, Outdoor Wi-Fi

Cable Type

600

Catalog Number

ATS-00440

Compatibility

  • Arista O-235E
  • Aruba/HP AP-274
  • Aruba/HP AP-374
  • Aruba/HP AP-574
  • Aruba/HP AP-584
  • Cisco 1562e
  • Cisco 1562ps
  • Cisco 1572eac
  • Cisco 1572ec
  • Meraki MR62
  • Meraki MR66
  • Meraki MR72
  • Meraki MR74
  • Meraki MR84
  • Extreme AP3865
  • Extreme AP3965e
  • Extreme AP1130
  • Extreme AP360e
  • Extreme AP460e
  • Extreme WiNG AP7562
  • Extreme WiNG AP8163
  • Mist AP61E
  • Mist AP63E

Connector Style 1

N-Style Jack

Connector Style 2

N-Style Plug

Technology

802.11ac, 802.11ax, 802.11n

UPC

662620433905

Dimensions

Dimensions

18 in x 18 in x 5 in

Height

5 in

Length

18 in

Width

18 in

Resources and downloads