

Brand: Hubbell Power Systems
Catalog ID: 625J3B
Catalog Number
625J3B
Material Type
Standard
Mounting Type
Brackets
Number of Positions
3
Product Type
Junctions
Type
600 Amp Dead Break
UPC
096359393252
Dimensions
19.50 in x 6.75 in x 6.55 in
Height
6.55 in
Length
19.5 in
Weight
12.75 lb
Width
6.75 in
AC Withstand Voltage (1 min)
40 kV
Basic Impulse Level
125 kV
Corona Extinction (3pC)
19 kV
Current Rating
600 A
kV Class
25/28 kV;15 kV
Number of Positions
3
Pallet Quantity
25
Standard Package
1