HUBBELL
Image of 625IC 600A Insulating Cap

600A Insulating Cap

Brand: Hubbell Power Systems

Catalog ID: 625IC

25/28 kV 600 Amp Insulating Cap with Stud.

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Catalog Number

625IC

EU RoHS Indicator

No

Material Type

Non-Standard

Type

600 Amp Dead Break

UPC

096359393191

Dimensions

Dimensions

11.00 in x 6.50 in x 3.250 in

Height

3.25 in

Length

11 in

Weight

1.8 lb

Width

6.5 in

Electrical Ratings

AC Withstand Voltage (1 min)

45 kV

Basic Impulse Level

125 kV

Corona Extinction (3pC)

21 kV

Current Rating

600 A

kV Class

15/25/28 kV

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

12

Standard Package

1