HUBBELL
Image of 62FWA 62FWA, 5/8" Flat Washer, Aluminum
Image of 62FWA 62FWA, 5/8" Flat Washer, Aluminum

62FWA, 5/8" Flat Washer, Aluminum

Brand:

Burndy

Catalog ID:

62FWA

5/8 Aluminum Flat Washer.

Aluminum hardware finished with anodic coating

Product details

General

Catalog Number

62FWA

Material

ALUMINUM

UPC

781810214343

Dimensions

Dimension - Bolt Size fraction

5/8

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads