HUBBELL
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

62X275HGSB, 5/8" x 2-3/4" Hex Bolt, Galvanized Steel

Brand:

Burndy

Catalog ID:

62X275HGSB

  • Galvanized steel hardware (bolts, nuts, flatwashers and internal tooth lockwashers) are manufactured per ASTM307 Grade A
  • Nut surfaces and bolt heads have American Standard dimensions
  • Galvanizing is per ASTM A153

Product details

General

Catalog Number

62X275HGSB

Material

GALVANIZED STEEL

UPC

781810435564

Dimensions

Dimension - Bolt Size fraction

5/8

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads