Brand: Burndy
Catalog ID: 640101FCB
Catalog Number
640101FCB
Connector Type
Captive Interface Bolted Wedge Tap
Material Type
Aluminum Alloy
UPC
621945733411
Dimensions
2.73 in x 2.18 in x 3.99 in
Height
3.99 in
Length
2.73 in
Width
2.18 in
Conductor Range
Main Conductor: #6 (0.162" - 0.232")
Tap: #6, #4 Sol (0.162" - 0.204")
Connector Type
Captive Interface Bolted Wedge Tap