HUBBELL
Image of 670C 670C - 2" Cast Iron Duraloy 7 Conduit Cover
*Representative image
Image of 670C 670C - 2" Cast Iron Duraloy 7 Conduit Cover

670C - 2" Cast Iron Duraloy 7 Conduit Cover

$54.09 USD

Brand: Killark

Catalog ID: 670C

2" Cast Iron Duraloy 7 Conduit Cover

  • Duraloy malleable gray iron
  • Tri-coat finish of electrozinc and chromate sealant with electrostatically applied Duraloy Plus powder coat paint
  • Gasketed 316 series stainless steel screws

Duraloy class 30 gray iron alloy. Tri-coat finish of electrozinc, chromate sealant, and electrostatically applied powder coating. 316 stainless steel screws.

General

Application

For use with Duraloy 7 Series fittings.

Catalog Number

670C

Color

Gray

Cover Type

Cast

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Material

Iron

Product Family

Fittings

Series

Duraloy 7 Series

Type

Conduit Body Cover

UPC

783936010380

Dimensions

Diameter - Outside

1.31 in

Dimensions

7 in x 3 in x 1 in

Gross Weight with Packaging

1.73

Height

1 in

Hub Size

2"

Length

7 in

Weight

1.73 lb

Width

3 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Logistics

Carton Quantity

10