HUBBELL
Image of 625LUG38T 700/750 Stranded or Compressed Lug, Aluminum, Threaded
* Representative image
Image of 625LUG38T 700/750 Stranded or Compressed Lug, Aluminum, Threaded

700/750 Stranded or Compressed Lug, Aluminum, Threaded

Brand: Hubbell Power Systems

Catalog ID: 625LUG38T

Compression Lug Aluminum Threaded 600A AL 750

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

Product details

General

Accessory Type

Crimp Connectors

Catalog Number

625LUG38T

Connector Type

Aluminum Threaded

EU RoHS Indicator

No

Type

Tools / Lugs / Parts

UPC

096359393511

Dimensions

Weight

0.6 lb

Electrical Ratings

Current Rating

600 A

Conductor Related

Solid or Compacted Conductor

900

Stranded or Compressed Conductor

700/750

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

12

Standard Package

1

Resources and downloads