HUBBELL
Image of 702-002 702-002, Indoor Enclosure for Handset/Speaker Amplifier, Single Party Line, 24 VDC operation
Image of 702-002 702-002, Indoor Enclosure for Handset/Speaker Amplifier, Single Party Line, 24 VDC operation

702-002, Indoor Enclosure for Handset/Speaker Amplifier, Single Party Line, 24 VDC operation

Brand:

Austdac

Catalog ID:

702-002

Indoor Enclosure for Handset/Speaker Amplifier, Single Party Line, 24 VDC operation

Product details

General

Catalog Number

702-002

Color

Gray

Material

Steel

Series

Page/Party®

Signal Type

Analog

Weather Rating

Indoor

Dimensions

Cubic Capacity

334.611 cu.in

Depth

5.1

Height

8.1 in

Weight

5.5 lb

Width

8.1 in

Electrical Ratings

Input Voltage

24 VDC

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2