

Brand: Austdac
Catalog ID: 702A
Catalog Number
702A
Color
Gray
Material
Steel
Series
Page/Party® Series
Signal Type
Analog
UPC
783586233474
Weather Rating
Indoor
Cubic Capacity
334.611 cu.in
Depth
5.1 in
Height
8.1 in
Weight
5 lb
Width
8.1 in
Input Voltage
120 VAC
Certified Listed
UL
Hazardous Rating(s)
UL Div 2
Weather Rating
Indoor