HUBBELL
Image of 732-101 732-101, Weatherproof Enclosure
Image of 732-101 732-101, Weatherproof Enclosure

732-101, Weatherproof Enclosure

Brand:

Austdac

Catalog ID:

732-101

Weatherproof Enclosure

Product details

General

Catalog Number

732-101

Color

Gray

Material

Aluminum

Series

Page/Party®

Signal Type

Analog

Weather Rating

Outdoor

Dimensions

Cubic Capacity

1544.832 cu.in

Depth

9.6

Height

14.9 in

Weight

19.7 lb

Width

10.8 in

Electrical Ratings

Input Voltage

120 VAC

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2