HUBBELL
Image of 7325-101 7325-101, Weatherproof Enclosure, Multi-Party Line
Image of 7325-101 7325-101, Weatherproof Enclosure, Multi-Party Line

7325-101, Weatherproof Enclosure, Multi-Party Line

Brand:

Austdac

Catalog ID:

7325-101

Weatherproof Enclosure, Multi-Party Line

Product details

General

Catalog Number

7325-101

Color

Gray

Material

Aluminum

Series

Page/Party®

Signal Type

Analog

Weather Rating

Outdoor

Dimensions

Cubic Capacity

1544.832 cu.in

Depth

9.6

Height

14.9 in

Weight

20.4 lb

Width

10.8 in

Electrical Ratings

Input Voltage

120 VAC

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2