HUBBELL
Page/Party® Series, 733-001, Weatherproof Non-Metallic Enclosure
Image of 733-001 Page/Party® Series, 733-001, Weatherproof Non-Metallic Enclosure

Page/Party® Series, 733-001, Weatherproof Non-Metallic Enclosure

Brand: GAI-Tronics

Catalog ID: 733-001

Weatherproof Non-Metallic Enclosure

Page Party Intercom System

General

Catalog Number

733-001

Color

Gray

Material

Polyester, Fiberglass Reinforced

Series

Page/Party® Series

Signal Type

Analog

UPC

783586233627

Weather Rating

Outdoor

Dimensions

Cubic Capacity

1670.97 cu.in

Depth

10.5 in

Height

14.6 in

Weight

9.6 lb

Width

10.9 in

Electrical Ratings

Input Voltage

120 VAC

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2

Weather Rating

Outdoor