HUBBELL
Image of 7335-001 7335-001, Weatherproof Non-Metallic Enclosure, 5 Party Line, NEMA 4X rated
Image of 7335-001 7335-001, Weatherproof Non-Metallic Enclosure, 5 Party Line, NEMA 4X rated

7335-001, Weatherproof Non-Metallic Enclosure, 5 Party Line, NEMA 4X rated

Brand:

Austdac

Catalog ID:

7335-001

Weatherproof Non-Metallic Enclosure, 5 Party Line, NEMA 4X rated

Product details

General

Catalog Number

7335-001

Color

Gray

Material

Polyester, Fiberglass Reinforced

Series

Page/Party®

Signal Type

Analog

Weather Rating

Outdoor

Dimensions

Cubic Capacity

1670.97 cu.in

Depth

10.5

Height

14.6 in

Weight

9.6 lb

Width

10.9 in

Electrical Ratings

Input Voltage

120 VAC

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2