HUBBELL
Image of 75NWGS 75NWGS, 3/4" Internal Tooth Washer, Galvanized Steel
Image of 75NWGS 75NWGS, 3/4" Internal Tooth Washer, Galvanized Steel

75NWGS, 3/4" Internal Tooth Washer, Galvanized Steel

Brand:

Burndy

Catalog ID:

75NWGS

  • Galvanized steel hardware (bolts, nuts, flatwashers and internal tooth lockwashers) are manufactured per ASTM307 Grade A
  • Nut surfaces and bolt heads have American Standard dimensions
  • Galvanizing is per ASTM A153

Product details

General

Catalog Number

75NWGS

Material

GALVANIZED STEEL

UPC

781810265840

Dimensions

Dimension - Bolt Size fraction

3/4

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

NC

UL Listed

No

Logistics

Minimum Pack Quantity

0

Resources and downloads