
Brand: Hubbell Power Systems
Catalog ID: PSC790BRC
Catalog Number
PSC790BRC
Material
Stainless Steel
UPC
096359642268
Dimensions
46.500 in x 13.500 in x 12.371 in
Height
12.371 in
Length
46.5 in
Weight
39 lb
Width
13.5 in
Pallet Quantity
9
Standard Package
1