HUBBELL
Image of TX9042 8 Way Controller TX9042 - Austdac
Image of TX9042 8 Way Controller TX9042 - Austdac

8 Way Controller TX9042 - Austdac

Brand:

Austdac

Catalog ID:

TX9042

EASY TO USE MENU FOR FULL INFORMATION DISPLAY CONFIGURABLE INPUT CHANNELS APPLICATION VERSATILITY Gas detectors, flow sensors, pressure sensors, vibration monitoring, temperature devices, frequency inputs and digital sensors. Add up to eight channels for any choice of analogue sensor or digital input, including gas detectors, flow sensors, pressure sensors and vibration sensors; temperature devices; frequency inputs and digital sensors. Programme I/O functions directly using the keypad and review full information display and diagnostic data on the controller’s display. RS485 data protocol (MODBUS) is available for integrating multi-point sensor collecting.

8 Way Controller TX9042 - Austdac

  • 4...20mA current input
  • 0.4...2V voltage input
  • PT100 temperature input
  • ac input for vibration sensors
  • Strain gauge input for balanced bridge sensors
  • ON/OFF sensing switches
  • Frequency input for speed sensing
  • Data communication output ports For RS485 or modem operation (Modbus, SAP)