HUBBELL
Image of 870C 870C - 3" Cast Iron Duraloy 7 Conduit Cover
*Representative image
Image of 870C 870C - 3" Cast Iron Duraloy 7 Conduit Cover

870C - 3" Cast Iron Duraloy 7 Conduit Cover

Brand: Killark

Catalog ID: 870C

3" Cast Iron Duraloy 7 Conduit Cover

  • Duraloy malleable gray iron
  • Tri-coat finish of electrozinc and chromate sealant with electrostatically applied Duraloy Plus powder coat paint
  • Gasketed 316 series stainless steel screws

Duraloy class 30 gray iron alloy. Tri-coat finish of electrozinc, chromate sealant, and electrostatically applied powder coating. 316 stainless steel screws.

General

Application

For use with Duraloy 7 Series fittings.

Catalog Number

870C

Color

Gray

Cover Type

Cast

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Material

Iron

Product Family

Fittings

Series

Duraloy 7 Series

Type

Conduit Body Cover

UPC

783936010397

Dimensions

Diameter - Outside

1.31 in

Dimensions

9 in x 5 in x 1 in

Gross Weight with Packaging

2.97

Height

1 in

Hub Size

2-1/2" to 3"

Length

9 in

Width

5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Logistics

Carton Quantity

5