HUBBELL
Image of AP2GY Abandonment Plate, 3", Gray
Image of AP2GY Abandonment Plate, 3", Gray

Abandonment Plate, 3", Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: AP2GY

In-Floor Delivery Systems, Fire-Rated Poke-Throughs, Abandonment Plate, 3", Gray

  • Flush Abandonment Plate
  • For use with PT7FSD, PT73SD or PT71SD Only
  • Maintains Fire-Rating
  • Gray

Standard Product

General

Accessory Type

Abandonment Plates

Application - For Use On

Carpet/Tile

Catalog Number

AP2GY

Color

Construction

Fabricated

EU RoHS Indicator

Finish Type

Gray

Item Type

Abandonment

Knockouts

Blank

Material - Mounting Hardware

Mounting Hardware Included

OEM Brand Name

Hubbell Wiring Device-Kellems

Style

Accessories

UPC

783585882178

Dimensions

Display Size

Standard Sized Product

Weight

0.5 lb

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Configuration

Knockouts

Blank

Logistics

Carton Quantity

30