HUBBELL
Image of ACC-ECTWA1214 ACC-ECTWA1214, ACC-ECTW Clip with Cable Tie, Nylon 12 Cable Tie, 14" (360mm) Length, 3.94" (100mm) Max Bundle Diameter, Vertical/Parallel orientation, 3.0mm-6.0mm Flange Size
Image of ACC-ECTWA1214 ACC-ECTWA1214, ACC-ECTW Clip with Cable Tie, Nylon 12 Cable Tie, 14" (360mm) Length, 3.94" (100mm) Max Bundle Diameter, Vertical/Parallel orientation, 3.0mm-6.0mm Flange Size
play
play

ACC-ECTWA1214, ACC-ECTW Clip with Cable Tie, Nylon 12 Cable Tie, 14" (360mm) Length, 3.94" (100mm) Max Bundle Diameter, Vertical/Parallel orientation, 3.0mm-6.0mm Flange Size

Brand:

Burndy

Catalog ID:

ACC-ECTWA1214

ACC-ECTWA1214, ACC-ECTW Clip with Cable Tie, Nylon 12 Cable Tie, 14" (360mm) Length, 3.94" (100mm) Max Bundle Diameter, Vertical/Parallel orientation, 3.0mm-6.0mm Flange Size

ACC-ECTs are nylon-encased clips with a steel tooth that grips the flange it is installed on. ACC-ECT Clips accommodate flanges between 1.3-3.0mm. The ACC-ECTW Clips accommodate flanges tetween 3.0-6.0mm. Clips come equipped with a cable tie pre-installed to route bundles either vertical/parallel (Style A) or horizontal/perpendicular (Style B) to the flange.

The cable tie is available in UV resistant, high impact, heat-stabilized nylon 6/6 or nylon 12 materials. Both versions have a tensile strength of 50 lbs. The nylon 12 version is especially suitable for high moisture, corrosive environments or where low temperatures are a factor.

  • Route cable bundles without the need for mounting holes or additional hardware
  • Installs in a vertical/parallel or horizontal/perpendicular orientation
  • Steel lances securely anchor clips to module frames or purlins
  • Offered in various nylon types with 50 lb tensile strength
  • UV resistant, high impact stabilized Nylon 6/6
  • UV resistant, Nylon 12 which provides excellent UV, chemical and moisture resistance

Product details

General

Catalog Number

ACC-ECTWA1214

UPC

621945702080

Logistics

Carton Quantity

1000

Resources and downloads

Specifications

Sales Drawings

Videos

play
Wiley ACC-ECT Edge Clip / Cable Tie Combo
play
Wiley ACC-ECT Edge Clip / Cable Tie Combo