HUBBELL
Image of 501-09-0074-701 Acoustic Hood 9dB; marine grade (fire retardant to BS476 part 7)
Image of 501-09-0074-701 Acoustic Hood 9dB; marine grade (fire retardant to BS476 part 7)

Acoustic Hood 9dB; marine grade (fire retardant to BS476 part 7)

Brand:

Austdac

Catalog ID:

501-09-0074-701

This acoustic telephone hood has been designed specifically for installation in hazardous or arduous areas and as suchis totally robust and environment proof. This is reflected in both its manner of construction and the materials used. Typical applications are the offshore and onshore petrochemical industries, the power and construction industries and many more.

  • Installation in hazardous and arduous areas
  • Suitable for use with Auteldac 4
  • Extremely Robust
  • Class 1 polyester resin reinforced with glass fibre
  • Stainless steel rivets
  • Wall or post mounting
  • BS 476 part 7

Product details

General

Catalog Number

501-09-0074-701

Color

Ral 1006 Yellow

Certifications And Compliance

Hazardous Rating(s)

Hazardous Area, Zone 1 Approved

Resources and downloads

Specifications