HUBBELL
Adapter, Marine Adapter, NEMA 5-15P to NEMA L5-30R
Image of HBL31CM28 Adapter, Marine Adapter, NEMA 5-15P to NEMA L5-30R
Image of HBL31CM28 Adapter, Marine Adapter, NEMA 5-15P to NEMA L5-30R

Adapter, Marine Adapter, NEMA 5-15P to NEMA L5-30R

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL31CM28

Marine Adapter, NEMA 5-15P to NEMA L5

Permits use of 30A Twist-Lock plug with 15A 125V straight blade receptacle

Marine Version

General

Application

Straight Blade Male to Locking Female

Catalog Number

HBL31CM28

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Plug-In Adapter

Material

Thermoplastic

Material - Mounting Hardware

Plug-In

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

Environmental - Moisture Resistance - IP20 Suitability

Specifications

  • Adapter Style - One Piece
  • Female End Rating - 30A 125V, 2P3W Twist-Lock®
  • Male End Rating - 15A 125V, 2P3W Straight Blade
  • Poles and Wires - 2 Pole, 3 Wire Grounding
  • Product Type - Adapters

UPC

783585808246

Dimensions

Display Size

Standard Sized Product

Weight

0.45 lb

Electrical Ratings

Amperage Rating

15 A

Connectivity

Plug-In

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 VAC

Wattage

3750 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Nema Rating

5-15P To L5-30R

Standards - RoHS Compliance Status

CM

Operational

Performance

Environmental - Moisture Resistance - IP20 Suitability

Logistics

Carton Quantity

10