


Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL61CM72
Corrosion Resistant
Application
Straight Adapter
Catalog Number
HBL61CM72
Color
Yellow
Insulation
Insulated Body
Item Type
Adapters
Material
Composite
Number Of Pins
Male- 50A 125/250V Twist-Lock®
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Performance
Environmental - Moisture Resistance - IP55 Suitability
Receptacle Type
Female- 50A 125V Twist-Lock®
Specifications
UPC
783585808697
Weight
4.7 lb
Amperage Rating
50 A
Current / Amperage Rating
50 A
Current Rating
50 A
Voltage Rating
125/250 VAC
Wattage
12500 W
Standards - RoHS Compliance Status
CM
Operating Temperature
Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Performance
Environmental - Moisture Resistance - IP55 Suitability
Number Of Pins
Male- 50A 125/250V Twist-Lock®
Carton Quantity
1