

Brand: Hubbell Wiring Device-Kellems
Catalog ID: 091041013
Kellems® Thread Adapters are devices formatting AN-MS connectors and other multi-pin connectors to Kellems grips with NPT threaded fittings. They are made of aluminum with internal threads and replace the connector cord clamp. These adapters permit the installation of Kellems Grips, to prevent cable or conduit pull-out and control arc-of-bend. Thread adapters allow the installation of Kellems® Grips on multi-pin connectors at electrical consoles, mobile equipment, control switches, assembly equipment and testing machines.
Standard Product
Application
AN-MS Connectors
Catalog Number
091041013
Color
Construction
Machined
EU RoHS Indicator
Item Type
Multi-Pin Connector Adapters
Material
Aluminum
Product Family
Thread Adapters Series
Specifications
Style
For Multi-Pin Connectors
Type
AN-MS Connectors to NPT Threaded Fittings
UPC
783585497563
Display Size
1 1/4" NPT to 32
Weight
0.35 lb
EU RoHS Indicator