Brand: Chance
Catalog ID: 58GA18
Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.
Catalog Number
58GA18
EU RoHS Indicator
No
Tensile Strength
42400 lb.
UPC
096359072102
Dimensions
34.000 in x 4.750 in x 3.500 in
Distance From Pole
N/A
Height
3.5 in
Length
34 in
Weight
16.2 lb
Width
4.75 in
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)
Carton Quantity
2
Pallet Quantity
96