HUBBELL
Image of PSC4004300 Adjustable Sheave Adapter
Image of PSC4004300 Adjustable Sheave Adapter
Image of PSC4004300 Adjustable Sheave Adapter

Adjustable Sheave Adapter

Brand: Chance Lineman Tools & Equipment

Catalog ID: PSC4004300

For easy adjustment of insulated distance between wireholder and sheave

  • Optimize distance between wireholder and sheave while maintaining proper insulated distance
  • Adjustable Sheave Adapter easily moves between holes in 3” Jib (T4001525)
  • Allows for use of wireholder and sheave at the same time
  • Accommodates existing accessories shown and more
  • Working load of 800 lbs.

Product details

General

Catalog Number

PSC4004300

UPC

096359621423

Dimensions

Weight

5 lb

WeightMetric

2.3 kg