HUBBELL
ADSS Suspension Clamp, Hanging, .315"-.472" Dia.
Image of AHSC1200 ADSS Suspension Clamp, Hanging, .315"-.472" Dia.

ADSS Suspension Clamp, Hanging, .315"-.472" Dia.

Brand: Hubbell Power Systems

Catalog ID: AHSC1200

ADSS Hanging Suspension Clamp for .315"-.472" cable diameters

The Hubbell ADSS Dielectric Suspension Clamp is a great choice when installing ADSS (All Dielectric Self-Support) aerial fiber optic cable near the energized zone on a utility pole. Installed as a float mount, the clamp is best used on a closed eye nut.

  • Clamp is best used on a closed eye nut
  • For tangent suspension of spans up to 325 ft.

General

Application

ADSS hanging suspension clamp

Catalog Number

AHSC1200

Material

Polyethylene

Product Category

Communications Connectors

UPC

096359606864

Dimensions

Dimensions

2.750 in x 2.250 in x 5.000 in

Height

5 in

Length

2.75 in

Width

2.25 in

Logistics

Carton Quantity

30