
Brand: Bryant
Catalog ID: AMOBJ10
Unloaded Bracket for 1 Jack
Application
Surface Mount Multimedia
Application - For Use On
AMO Housing
Catalog Number
AMOBJ10
Color
Light Almond/Office White
EU RoHS Indicator
Yes
Item Type
Material
High-Impact Thermoplastic (UL 94V-0)
Shelves
None
UPC
662620804675
Depth
1.5
Height
4.8 in
EU RoHS Indicator
Yes
Industry Standard(s)
Carton Quantity
10