HUBBELL
Image of ASC2 AERIAL CABLE SUSPENSION CLAMP, 1-1/2in POLE OFFSET, 7/32in to 9/16in STRAND SIZE
Image of ASC2 AERIAL CABLE SUSPENSION CLAMP, 1-1/2in POLE OFFSET, 7/32in to 9/16in STRAND SIZE
play
3D View
play
360 View

AERIAL CABLE SUSPENSION CLAMP, 1-1/2in POLE OFFSET, 7/32in to 9/16in STRAND SIZE

Brand: Chance

Catalog ID: ASC2

Aerial Suspension Clamp, used to secure messenger to pole face.

The Hubbell-Chance brand of communications hardware includes suspension clamps, lashing straps and clamps, spacers, reinforcing straps and extension brackets for messenger supported systems. For overhead service drops, products include, span clamps, house hooks, drive rings and deadend drop clamps. All products are manufactured in accordance with applicable communications industry specifications.

  • 5/8" hole in clamp base is tapped to remain in position when clamp half is removed
  • Top hook supports cable during installation
  • Material: Ductile iron per ASTM A-536 and Galvanized per ASTM A-153

Product details

General

Catalog Number

ASC2

Coating

Galvanized, ASTM A-153

Material

Ductile Iron, ASTM A-536

UPC

096359005148

Dimensions

Dimensions

6.000 in x 3.875 in x 3.000 in

Distance From Pole

1.5 in

Height

3 in

Length

6 in

Weight

1.96 lb

Width

3.875 in

Logistics

Pallet Quantity

960

Resources and downloads

Media

3D AR Model

360 View