HUBBELL
Image of ASC5 AERIAL CABLE SUSPENSION CLAMP, 3in POLE OFFSET, 9/16in to 3/4in STRAND SIZE
Image of ASC5 AERIAL CABLE SUSPENSION CLAMP, 3in POLE OFFSET, 9/16in to 3/4in STRAND SIZE

AERIAL CABLE SUSPENSION CLAMP, 3in POLE OFFSET, 9/16in to 3/4in STRAND SIZE

Brand: Chance

Catalog ID: ASC5

Aerial Suspension Clamp, used to secure messenger to pole face.

The Hubbell-Chance brand of communications hardware includes suspension clamps, lashing straps and clamps, spacers, reinforcing straps and extension brackets for messenger supported systems. For overhead service drops, products include, span clamps, house hooks, drive rings and deadend drop clamps. All products are manufactured in accordance with applicable communications industry specifications.

  • Heavy-duty clamp design includes two 5/8" x 2 1/2" clamping bolts
  • Material: Ductile iron per ASTM A-536 and Galvanized per ASTM A-153

Product details

General

Catalog Number

ASC5

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Ductile Iron, ASTM A-536

UPC

096359005179

Dimensions

Distance From Pole

3 in

Weight

7.46 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Pallet Quantity

160

Resources and downloads

Specifications

Sales Drawings