HUBBELL
Image of AG15GS AG15, Pedestal Base, HDPE
* Representative image
Image of AG15GS AG15, Pedestal Base, HDPE
play
play
play

AG15, Pedestal Base, HDPE

Brand: Pencell

Catalog ID: AG15GS

Hubbell provides a complete line of Pedestals in fiberglass or structural foam, injection molded, High-Density Polyethylene (HDPE). Hubbell offers Pedestals for a variety of applications. PenCell brand Pedestals incorporate the latest technology, giving them an unmatched combination of strength, durability, and easy installation.

Hubbell provides a complete line of pedestals in fiberglass or structural foamed, injection molded, High-DensityPolyethylene (HDPE). Our line includes Secondary pedestals, Feed-Thru pedestals, Looping pedestals andAdvanced Metering Infrastructure (AMI) pedestals. Many of our PenCell® brand Secondary pedestals are capableof being quickly converted for flush to grade use with the unique PenCell Option System. High and Low backpedestal designs offer maximum flexibility for internal hardware. Connector sets are available preinstalled oras hardware kits.

  • Meets requirements of typical Electric and Communications applications
  • Made of high density polyethylene structural foam
  • Various domes (Covers) available
  • Non-Ferrous hardware, including captive securing bolt
  • excellent environmental resistance
  • available with or without connectors

Product details

General

Catalog Number

AG15GS

Insulated?

No

Material

HDPE Plastic

Dimensions

Dimensions

17 in x 14 in x 33 in

Height

33 in

Length

17 in

Weight

15 lb

Width

14 in

Resources and downloads

Specifications

Media

Videos

play
Hubbell Power Systems In Depth: ANSI vs AASHTO
play
PenCell® Enclosures
play
Hubbell Power Systems How to Install Large Enclosures
play
PenCell® How It's Made
play
Hubbell Power Systems PG3660 Retrofit Kit
play
Hubbell Power Systems How to Install Small Enclosures
play
Quazite® Pre-Formed Polymer Concrete Box Collars
play
Hubbell Power Systems In Depth: ANSI-SCTE 77