HUBBELL
ALLUREĀ® Series, Rocker Switch Insert, White
Image of A20W ALLUREĀ® Series, Rocker Switch Insert, White

ALLUREĀ® Series, Rocker Switch Insert, White

Brand: TayMac

Catalog ID: A20W

Collection name: ALLUREĀ®

ALLUREĀ® Rocker Switch Insert, White

  • Use one plate with different inserts to fit any combination of outlet or switch.
  • Quick and easy to install in under a minute with no electrical work.
  • Saves time and money by covering existing devices instead of replacing them.
  • Polycarbonate material resists wear and tear.

General

Catalog Number

A20W

Color

White

EU RoHS Indicator

Contact Manufacturer

Material

Plastic

Series

ALLUREĀ® Series

Style

Rocker Switch

Sub Brand

ALLUREĀ®

UPC

092326711050

Dimensions

Dimensions

0.26 in x 1.81 in x 3.71 in

Height

3.71 in

Length

0.26 in

Package Height

6.42 in

Package Length

2.91 in

Package Weight

0.12 lb

Package Width

1.5 in

Weight

0.039 lb

Width

1.81 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

240

Minimum Pack Quantity

3

Pallet Quantity

6480