HUBBELL
Image of A30W ALLURE® Series, Toggle Insert, White
Image of A30W ALLURE® Series, Toggle Insert, White
play
3D View
play
360 View
+5
TayMac®: Allure® Designer Wall Plates

ALLURE® Series, Toggle Insert, White

Brand: TayMac

Catalog ID: A30W

Collection name: ALLURE®

ALLURE® Toggle Insert, White

  • Use one plate with different inserts to fit any combination of outlet or switch.
  • Quick and easy to install in under a minute with no electrical work.
  • Saves time and money by covering existing devices instead of replacing them.
  • Polycarbonate material resists wear and tear.

General

Catalog Number

A30W

Color

White

EU RoHS Indicator

Material

Plastic

Product Family

Non-Metallic

Product Type

Wallplates

Series

ALLURE® Series

Style

Toggle Switch

Sub Brand

ALLURE®

UPC

092326711104

Dimensions

Dimensions

0.24 in x 1.81 in x 3.71 in

Height

3.71 in

Length

0.24 in

Package Height

6.42 in

Package Length

2.91 in

Package Weight

0.308 lb

Package Width

2.91 in

Weight

0.051 lb

Width

1.81 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Logistics

Carton Quantity

192

Minimum Pack Quantity

6

Pallet Quantity

5184