HUBBELL
Aluminum Automatic Dead End, 266.8 AAC Conductor, SS Flex Bail.
Image of GD1205A Aluminum Automatic Dead End, 266.8 AAC Conductor, SS Flex Bail.

Aluminum Automatic Dead End, 266.8 AAC Conductor, SS Flex Bail.

Brand: FARGO

Catalog ID: GD1205A

Aluminum Automatic Dead End, 266.8 AAC, Conductor, Diameter range .518 - .595" (13.16 -15.11 mm), SS Flex Bail.

Fastest method of deadending ACSR, AAAC, and AAC conductor.

  • Automatic Dead Ends for ACSR, AAC, and AAAC Conductor
  • Galvanized steel stirrup clevis or Z-bail for primary applications and flexible or semi-flex bails for secondary applications
  • Add "N" for neoprene covered Flex or Semi-flex bail
  • Add "TA" for pulling eye (clevis bail only)

General

Bail Option

SS Flex Bail

Catalog Number

GD1205A

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum Alloy; Steel

Material - Bail

Stainless Steel

Material - Shell

High Strength Aluminum Alloy

Product Category

Flex Bail

UPC

096359308348

Dimensions

Length

13.6 in

Weight

0.63 lb

Conductor Related

Conductor Compatibility

ACSR-Turkey-6-6/1;AAC-Oxlip-4/0-7;AAC-Valerian-250-19;AAC-Laurel-266.8-19;AAAC 6201 Alloy-Alliance-246.9-6/18

Conductor Diameter - Maximum

0.595

Conductor Diameter - Minimum

0.518

Conductor Diameter Range

0.518 - 0.595

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Bail Option

SS Flex Bail