
Brand: FARGO
Catalog ID: GD411Z
Fastest method of deadending ACSR, AAAC, and AAC conductor.
Bail Option
Z Bail
Catalog Number
GD411Z
Color Code
Green
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum
Material - Bail
Stainless Steel
Material - Pin (Clevis)
Galvanized Steel
Material - Pin (Cotter)
Stainless Steel
Material - Shell
High Strength Aluminum Alloy
Product Category
Z Bail
Type
Automatic
UPC
096359308874
Length
17.7 in
Weight
1.8 lb
Width
2 in
Conductor Compatibility
ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Brahma-203.2-16/19;AAC-Daffodil-350-19
Conductor Diameter - Maximum
0.724
Conductor Diameter - Minimum
0.659
Conductor Diameter Range
0.659 - 0.724
EU RoHS Indicator
Contact Manufacturer
Assembly Rating (Ultimate)
10000 lb
Bail Option
Z Bail
Pallet Quantity
320