Brand: FARGO
Catalog ID: GD4642A
Fastest method of deadending ACSR, AAAC, and AAC conductor.
Bail Option
Semi-Flex Bail
Catalog Number
GD4642A
Color Code
Red; Orange
Material
Aluminum
Material - Bail
Stainless Steel
Material - Shell
High Strength Aluminum Alloy
Product Category
Semi-Flex Bail
Type
Automatic
UPC
096359309192
Assembly Rating (Ultimate)
0 lb
Length
14.4 in
Weight
0.38 lb
Width
2.2 in
Conductor Compatibility
ACSR-Swan-4-6/1;ACSR-Sparrow-2-6/1;AAC-Rose-4-7;AAC-Iris-2-7;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18
Conductor Diameter - Maximum
0.32
Conductor Diameter - Minimum
0.22
Conductor Diameter Range
0.22 - 0.32
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)
Pallet Quantity
4200