HUBBELL
Image of GD412 Aluminum Automatic Dead End, 477 AAC, 465.4 AAAC, 397.5 (18/1) ACSR Conductor, SS Flex Bail.

Aluminum Automatic Dead End, 477 AAC, 465.4 AAAC, 397.5 (18/1) ACSR Conductor, SS Flex Bail.

Brand: FARGO

Catalog ID: GD412

Aluminum Automatic Dead End, 477 AAC, 465.4 AAAC, 397.5 (18/1) ACSR Conductor, Diameter range .722 - .795" (18.34 - 20.19 mm), SS Flex Bail.

Fastest method of deadending ACSR, AAAC, and AAC conductor.

  • Automatic Dead Ends for ACSR, AAC, and AAAC Conductor
  • Galvanized steel stirrup clevis or Z-bail for primary applications and flexible or semi-flex bails for secondary applications
  • Add "N" for neoprene covered Flex or Semi-flex bail
  • Add "TA" for pulling eye (clevis bail only)

Product details

General

Bail Option

SS Flex Bail

Catalog Number

GD412

Color Code

Blue

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum

Material - Bail

Stainless Steel

Material - Shell

High Strength Aluminum Alloy

Product Category

Flex Bail

Type

Automatic

UPC

096359482963

Dimensions

Assembly Rating (Ultimate)

10000 lb

Weight

1.96 lb

Conductor Related

Conductor Compatibility

ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Brant-397.5-24/7;ACSR-Ibis-397.5-26/7;AAC-Canna-397.5-19;AAC-Cosmos-477-19;AAC-Syringa-477-37

Conductor Diameter - Maximum

0.795

Conductor Diameter - Minimum

0.722

Conductor Diameter Range

0.722 - 0.795