
Brand: FARGO
Catalog ID: GD412Z
Fastest method of deadending ACSR, AAAC, and AAC conductor.
Bail Option
Z Bail
Catalog Number
GD412Z
Color Code
Blue
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum
Material - Bail
Stainless Steel
Material - Pin (Clevis)
Galvanized Steel
Material - Pin (Cotter)
Stainless Steel
Material - Shell
High Strength Aluminum Alloy
Product Category
Z Bail
Type
Automatic
UPC
096359308898
Dimensions
19.600 in x 2.400 in x 2.800 in
Height
2.8 in
Length
19.6 in
Weight
2.35 lb
Width
2.4 in
Conductor Compatibility
ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Brant-397.5-24/7;ACSR-Ibis-397.5-26/7;AAC-Canna-397.5-19;AAC-Cosmos-477-19;AAC-Syringa-477-37
Conductor Diameter - Maximum
0.795
Conductor Diameter - Minimum
0.722
Conductor Diameter Range
0.722 - 0.795
EU RoHS Indicator
Contact Manufacturer
Assembly Rating (Ultimate)
10000 lb
Bail Option
Z Bail
Pallet Quantity
320