HUBBELL
Image of VAUL36012BN Aluminum Compression Terminal for 300 - 350 AL/CU, 266.8 18/1, 26/7, 336.4 18/1 ACSR, 350 - 400 COMPACT
Buy America(n) Qualified

Aluminum Compression Terminal for 300 - 350 AL/CU, 266.8 18/1, 26/7, 336.4 18/1 ACSR, 350 - 400 COMPACT

Brand: ANDERSON

Catalog ID: VAUL36012BN

Aluminum Compression Terminal for 300 - 350 AL/CU, 266.8 18/1, 26/7, 336.4 18/1 ACSR, 350 - 400 COMPACT, 2 HOLE

Anderson® VERSAtile™ VAUL aluminum compression terminals can be used with either VERSA-CRIMP® or conventional compression tools. The connectors meet ANSI C 119.4 Class A performance on aluminum and ACSR conductor and ANSI C 119.4 Class C performance on copper conductor.

Connectors are prefilled with rubber compatible inhibitor and sealed with color coded end caps.

General

Catalog Number

VAUL36012BN

Color Code

None

Crimp Method

VERSAtileâ„¢ (Accomodates Conventional And Anderson Tools)

Die Size

*See Resources / Downloads for die selection and installation instructions

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum

Material - Body

Aluminum

Material Type

Standard

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Plating

No

Style

Impact Extruded

UPC

096359353003

Dimensions

Diameter - Pad Bolt

0.5 in

Die Size

*See Resources / Downloads for die selection and installation instructions

Dimension - Hole Size inch

0.500 in

Weight

0.294 lb

Conductor Related

Conductor Compatibility

ACSR-Pigeon-3/0-6/1;ACSR-Penguin-4/0-6/1;ACSR-Waxwing-266.8-18/1;ACSR-Partridge-266.8-26/7;ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;AAC-Oxlip-4/0-7;AAC-Valerian-250-19;AAC-Laurel-266.8-19;AAC-Tulip-336.1-19;AAC-Daffodil-350-19;AAAC 6201 Alloy-Amherst-195.7-6/18;AAAC 6201 Alloy-Alliance-246.9-6/18

Conductor Diameter (VersaCrimp) - Maximum

0.684 in

Conductor Diameter (VersaCrimp) - Minimum

0.475 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

EU RoHS Indicator

Contact Manufacturer

UL Listed

No

Operational

Crimp Method

VERSAtileâ„¢ (Accomodates Conventional And Anderson Tools)

Configuration

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

40