HUBBELL
Aluminum Compression Terminal for 550 - 600 AL, 477 24/7, 26/7, 556.5 36/1, 18/1 ACSR, 650 - 700 COMPACT
Image of VAUL60012BN Aluminum Compression Terminal for 550 - 600 AL, 477 24/7, 26/7, 556.5 36/1, 18/1 ACSR, 650 - 700 COMPACT

Aluminum Compression Terminal for 550 - 600 AL, 477 24/7, 26/7, 556.5 36/1, 18/1 ACSR, 650 - 700 COMPACT

Brand: ANDERSON

Catalog ID: VAUL60012BN

Aluminum Compression Terminal for 550 - 600 AL, 477 24/7, 26/7, 556.5 36/1, 18/1 ACSR, 650 - 700 COMPACT

Anderson® VERSAtile™ VAUL aluminum compression terminals can be used with either VERSA-CRIMP® or conventional compression tools. The connectors meet ANSI C 119.4 Class A performance on aluminum and ACSR conductor and ANSI C 119.4 Class C performance on copper conductor.

Connectors are prefilled with rubber compatible inhibitor and sealed with color coded end caps.

General

Catalog Number

VAUL60012BN

Color Code

None

Crimp Method

VERSAtile™ (Accomodates Conventional And Anderson Tools)

Die Size

*See Resources / Downloads for die selection and installation instructions

Material

Aluminum

Material - Body

Aluminum

Material Type

Standard

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Plating

No

Style

Impact Extruded

UPC

096359334958

Dimensions

Diameter - Pad Bolt

0.5 in

Die Size

*See Resources / Downloads for die selection and installation instructions

Dimension - Hole Size inch

0.500 in

Dimensions

6.935 in x 1.375 in x 1.435 in

Height

1.435 in

Length

6.935 in

Weight

0.608 lb

Width

1.375 in

Conductor Related

Conductor Compatibility

ACSR-Waxwing-266.8-18/1;ACSR-Partridge-266.8-26/7;ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Brant-397.5-24/7;ACSR-Ibis-397.5-26/7;ACSR-Lark-397.5-30/7;ACSR-Pelican-477-18/1;ACSR-Flicker-477-24/7;ACSR-Hawk-477-26/7;ACSR-Hen-477-30/7;ACSR-Osprey-556.5-18/1;ACSR-Brahma-203.2-16/19;AAC-Tulip-336.1-19;AAC-Daffodil-350-19;AAC-Canna-397.5-19;AAC-Cosmos-477-19;AAC-Syringa-477-37;AAC-Zinnia-500-19;AAC-Hyacinth-500-37;AAC-Dahlia-556.5-19;AAC-Mistletoe-556.5-37;AAC-Meadowsweet-600-37

Conductor Diameter (VersaCrimp) - Maximum

0.879 in

Conductor Diameter (VersaCrimp) - Minimum

0.609 in

Certifications And Compliance

UL Listed

No

Operational

Crimp Method

VERSAtile™ (Accomodates Conventional And Anderson Tools)

Configuration

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

40