Brand: Connector Mfg. Co. (CMC)
Catalog ID: APR-1000-2I
APR-1000-2I. Pre filled with includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts
Catalog Number
APR-1000-2I
Depth
5/8 in
Length
4.5 in
Width
3.125 in
Conductor - ACSR Str Run
397.5 kcmil- 795 kcmil
Conductor - ACSR Str Tap
3/0 AWG- 397.5 kcmil